1080T31/35 SPACER HUB CL=4.812

0744345 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T
  • Coupling Type: Grid
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 7.000 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews: 0