1020T31/35 SPACER HUB CL=2.062

0744083 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1020T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Length thru Bore (Hub): 2.06 in
  • Hub Material: Steel
  • Hub Style (Hub): Spacer
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width: 0.00 in
  • Number of Keyways: 0
  • Number of Setscrews: 0