1080T HUB 2.3750 STK

0713150 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 4.120 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 3.50 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 2.54 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 2.3750 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.3125 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width (Hub): 0.6250 in
  • Number of Keyways (Hub): 1
  • Number of Setscrews (Hub): 1