5R HRB PM HUB

0359831 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 5R HRB
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 2.360 in
  • Hub Length thru Bore (Hub): 1.02 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 2.520 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.6250 in
  • Hub Straight Bore Diameter (Hub) [Min]: 0.4375 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): R-Hub
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0