1080T31/35 SHAFT HUB RSB

0258640 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 4.810 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 3.50 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.96 in
  • Hub Shoulder Diameter (Hub): 7.010 in
  • Hub Straight Bore Diameter (Hub) [Max]: 3.5000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.0620 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0