1120T HUB RSB

0246662 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1120T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 7.060 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 5.88 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 0.00 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0