Rexnord Launches 390 Series Chain for Beverage Industry

Optimized design for tight transfer conveyors

Milwaukee, WI (USA) – Designed to optimize tight transfers in the beverage, food, metal container manufacturing, and pharmaceutical industries, Rexnord launches the Rexnord 390 Series MatTop Chain.
The 395 MatTop plastic modular chain features a flat top execution while:
  • Reducing product damage & loss — with an 8mm pitch, the chain can go around a nose bar diameter of 6 mm for tight transfers of small footprint & unstable products
  • Minimizing risk of chain failure — can carry more load and withstand high peak loads with high strength feature
  • Decreasing downtime — high stiffness allows less risk of material fatigue and pin wear, providing optimal chain tracking; chain does not jump on the sprocket with optimized sprocket engagement
  • Mitigating product contamination — headless rod with self-locking pin retention; fewer and less complicated tools, assembly and maintenance

Key applications include tight transfer (“knife edge”) conveyors; small product handling where stability of container or delicate nature of product is critical to operation; transitions or transfers between two mass flow conveyor sections; and package and case transfers into and out of packers, turns and spiral conveyors.

Visit to learn more or request a quote.

About Rexnord
Within Rexnord, we design, manufacture, market and service specified, highly engineered mechanical components worldwide used within complex systems where our customers’ reliability requirements and the cost of failure or downtime are extremely high. We keep industry moving with products and services that enhance the reliability of equipment supporting key industries, including food, beverage & liquid, automotive, energy, and mining. Our new digital productivity platform, DiRXN (pronounced “Direction”), based on the integration of innovative Industrial Internet of Things (IIoT) and e-commerce technologies with a leading portfolio of tools, products and services, connects our customers to data and information that allows them to optimize productivity across all stages of their lifecycles.