Rexnord Announces the Newest Addition to the Line of Tollok Locking Devices

Milwaukee, WI (USA) —Rexnord is proud to announce the latest addition to our line of locking devices, the Tollok TLK 136. Providing a compact locking assembly design capable of transmitting very high torque with high capabilities to support bending moments, the Tollok TLK 136 is synonymous with reliability and safety for the mounted equipment.

Additionally, the Tollok TLK 136 features:
  • Available from 100 mm to 600 mm diameter
  • Cost savings based on the compact design and performance
  • A wide range of options, support and assistance
  • Capable of handling large loads even under the harshest conditions
  • Quality commercial and technical support
  • Consistent inventory, providing expedited delivery and increased customer assistance
Rexnord manufactures highly engineered shaft locking devices for the power generation and process industries, as well as general industrial applications. These products are used to secure rotating shafts, manage torque transmission, and counteract shaft bending and vibration.

Visit devices for additional information or to request a quote.

For immediate assistance and ordering information, please contact Rexnord at 1-866-REXNORD (866-739-6673), or Tollok outside North America at +39 0532 816911.

About Rexnord
Within Rexnord, we design, manufacture, market and service specified, highly engineered mechanical components worldwide used within complex systems where our customers’ reliability requirements and the cost of failure or downtime are extremely high. We keep industry moving with products and services that enhance the reliability of equipment supporting key industries, including food, beverage & liquid, automotive, energy, and mining. Our new digital productivity platform, DiRXN (pronounced “Direction”), based on the integration of innovative Industrial Internet of Things (IIoT) and e-commerce technologies with a leading portfolio of tools, products and services, connects our customers to data and information that allows them to optimize productivity across all stages of their life cycles.