Iron Ore Industry Solutions

Request InformationTo maximize your iron ore mine’s uptime, productivity and profit, choose Rexnord. Rexnord products keep your mine operating, whether you are extracting, processing, material handling or slurry pumping.

Brochure: Iron Ore Mining Industry Solutions

Bearing Products

For the toughest environments choose reliable, durable, easy-to-install Rexnord Bearings customized for your application.

View all Bearing Products

Link-Belt SAF-Style Bearing

High load-carrying capacity. Easy-to-remove and -install shaft adapters.

Interchange Guide: Link-Belt SAF-Style Bearing

Rex Cylindrical and Spherical Roller Bearing

Broad offering of standard, narrow, wide and intermediate width series and full range of housing styles.

Product Sheet: Rex Cylindrical and Spherical Roller Bearing

Rex SHURLOK Adapter Mount Spherical Roller Bearing

Positive Locking System (PLS) for longer life. Spyglass Optical Strain Sensor (OSS) for reduced shaft mounting errors.

Product Sheet: Rex SHURLOK Adapter Mount Spherical Roller Bearing

Conveying Solution Products

Rexnord Conveying Solutions provide durable, long-lasting performance for tough mining conditions.

View all Conveying Solution Products

Rex Conveyor Idlers

Offered in a variety of designs and CEMA ratings required for a variety of conveyor designs.

Brochure: Rex Belt Conveyor Idlers

Coupling Products

Choose from non-lubricated, lubricated and composite coupling designs to keep your mining operation moving.

View all Coupling Products

Falk Steelflex Grid Couplings

These industry standard, high-performing grid couplings are the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Coupling

Falk Lifelign Gear Couplings

Triple-crowned teeth are engineered for minimal wear while accepting high-misalignment.

Product Sheet: Falk Lifelign Gear Coupling

Falk True Torque Fluid Couplings

The mechanical solution to soft starts that can be tuned to specification in the field.

Catalog: Falk True Torque Fluid Coupling

Omega Elastomeric Couplings

Excellent vibration dampening and high-misalignment capacity, for extended life of connected equipment.

Product Sheet: Omega Elastomeric Coupling

Viva Elastomeric Couplings

Split-in-half flex element for efficient installation/replacement. Patented "V" notch design for overload protection.

Product Sheet: Viva Elastomeric Coupling

Wrapflex Elastomeric Couplings

Replace-in-place design for quick installation and replacement, patented hub and flex element design ensure long life.

Product Sheet: Wrapflex Elastomeric Coupling

Falk Orange Peel Rotating Shaft Guards

Available in polyethylene, aluminum or steel for better life and performance.

Catalog: Falk Orange Peel Rotating Shaft Guard

Gear Products

Rexnord offers rugged and reliable gear designs to drive your extreme ironOre, ironOre and potash mining applications.

View all Gear Products

Falk V-Class Gear Drive

Heavy-duty ductile iron, horizontally split housing, Magnum no-leak seals, runs cooler for longer life, quiet drive train.

Brochure: Falk V-Class Gear Drive

Falk A-Plus Gear Drives

Customizable steel housing and range of sizes allows this gearbox to be tailored to heavy-duty applications.

Product Sheet: Falk A-Plus Gear Drive

Planetgear Gear Drives

Modular, compact, power dense design and taconite duty seals for optimal performance.

Product Sheet: Planetgear Gear Drive

Falk Quadrive Shaft-Mounted Gear Drives

Built to stand up to continuous rough duty and is the easiest, quickest shaft-mounted drive to remove and install.

Product Sheet: Falk Quadrive Shaft-Mounted Gear Drive

Falk Ultramite Gearmotors

Features TA bushing for easy install/change-out; enables fitting of all standard IEC/NEMA motors.

Product Sheet: Falk Ultramite Gearmotor

Industrial Chain Products

Withstand the toughest mining applications with a wide array of chain designs to suit customer requirements.

View all Industrial Chain Products

Link-Belt and Rex Engineered Steel Chain

Engineered steel and roller chain designed and manufactured to meet exact application requirements.

Product Sheet: Link-Belt and Rex Engineered Steel Chain

PT Drive Component Products

Protect your equipment, provide instant disengagement of your drives, and more with Rexnord PT Drive Components.

View all PT Drive Component Products

Falk True Hold Backstops

Roller/ramp design provides instant protection from system failure or overload.

Catalog: Falk True Hold Backstops

Stearns Motor Mounted Brakes

Standard products with a wide range of options offer a customized brake for a variety of applications.

Interchange Guide: Armature Actuated Brakes NEMA Cface Motor Brakes

Autogard Torque Limiters

Adjustable, accurate and repeatable torque setting with instant and complete disengagement of drive for better performance.

Brochure: Autogard Torque Limiters


Make your gear drive new again for your mining application with Rexnord’s unparalleled remanufacturing capabilities.

View all Power Transmission Services

Rexnord Industrial Services

Industry-leading gear drive repair, on-site repair, and universal drive shaft and clutch repair.

Brochure: Rexnord Industrial Service Offerings