Power Generation Industry Solutions

Request InformationWhether your need is for bulk material or fluid handling, cooling towers or flue gas desulfurization, choose Rexnord. Find Rexnord products in compressors, pumps, rail unloaders, stack re-claimers, and more.

Brochure: Power Generation Industry Solutions
TCO: SHURLOCK Bearings Reduce Costs at Power Plant

Interactive: Rexnord Products for Power Generation Applications

Learn how Rexnord power transmission solutions support power generation.

View Power Generation Products ›

Bearing Products

For the toughest environments choose reliable Rexnord Bearings customized to your application.

View all Bearing Products

Link-Belt SAF-Style Bearing

High load-carrying capacity. Easy-to-remove and -install shaft adapters.

Interchange Guide: Link-Belt SAF-Style Bearing

Rex SHURLOK Adapter Mount Spherical Roller Bearing

Positive Locking System (PLS) for longer life. Spyglass Optical Strain Sensor (OSS) for reduced shaft mounting errors.

Product Sheet: Rex SHURLOK Adapter Mount Spherical Roller Bearing

Rex Cylindrical and Spherical Roller Bearing

Broad offering of standard, narrow, wide and intermediate width series and full range of housing styles.

Product Sheet: Rex Cylindrical and Spherical Roller Bearing

Rex 300 Series Heavy-Duty Mounted Ball Bearing

Improves efficiency and profitability by reducing installation errors, maintenance costs and downtime.

Product Sheet: Rex 300 Series Heavy-Duty Mounted Ball Bearings

Conveying Solution Products

For the harshest environments, choose from a variety of designs with Rexnord Conveying Solutions.

View all Conveying Solution Products

Rex Conveyor Idlers

Offered in a variety of designs and CEMA ratings required for a variety of conveyor designs.

Brochure: Rex Belt Conveyor Idlers

Coupling Products

Choose from a complete portfolio of couplings for your diverse energy applications.

View all Coupling Products

Falk Steelflex Grid Coupling

These industry standard, high-performing grid couplings are the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Coupling

Falk Lifelign Gear Coupling

Triple-crowned teeth are engineered for minimal wear while accepting high-misalignment.

Product Sheet: Falk Lifelign Gear Coupling

Falk True Torque Fluid Coupling

The mechanical solution to soft starts that can be tuned to specification in the field.

Catalog: Falk True Torque Fluid Coupling

Thomas XTSR Disc Coupling

Long-lasting coupling with standard and custom designs for API, balanced, and high speed requirements.

Brochure: Thomas XTSR Disc Coupling

Addax Composite Disc Coupling

Lightweight composite coupling for easier installation, eliminates need for intermediate bearings and extends system life.

Product Sheet: Addax Composite Disc Coupling

Omega Elastomeric Coupling

Excellent vibration dampening and high-misalignment capacity, for extended life of connected equipment.

Product Sheet: Omega Elastomeric Coupling

Viva Elastomeric Coupling

Split-in-half flex element for efficient installation/replacement. Patented "V" notch design for overload protection.

Product Sheet: Viva Elastomeric Coupling

Wrapflex Elastomeric Coupling

Replace-in-place design for quick installation and replacement, patented hub and flex element design ensure long life.

Product Sheet: Wrapflex Elastomeric Coupling

Falk Orange Peel Rotating Shaft Guard

Available in polyethylene, aluminum or steel for better life and performance.

Catalog: Falk Orange Peel Rotating Shaft Guard

Gear Products

For your demanding energy applications choose Rexnord’s high-quality and reliable gear designs.

View all Gear Products

Falk V-Class Gear Drives

Heavy-duty ductile iron, horizontally split housing, Magnum no-leak seals, runs cooler for longer life, quiet drive train.

Brochure: Falk V-Class Gear Drive

Falk A-Plus Gear Drives

Customizable steel housing and range of sizes allows this gearbox to be tailored to heavy-duty applications.

Product Sheet: Falk A-Plus Gear Drive

Planetgear Gear Drives

Modular, compact, power dense design and taconite duty seals for optimal performance.

Product Sheet: Planetgear Gear Drive

Falk Quadrive Shaft-Mounted Gear Drives

Built to stand up to continuous rough duty and is the easiest, quickest shaft-mounted drive to remove and install.

Product Sheet: Falk Quadrive Shaft-Mounted Gear Drive

Falk Ultramite Gearmotors

Features TA bushing for easy install/change-out; enables fitting of all standard IEC/NEMA motors.

Product Sheet: Ultramite Gearmotors

Industrial Chain Products

Withstand the toughest applications with a wide array of chain designs to suit customer requirements.

View all Industrial Chain Products

Link-Belt and Rex Engineered Steel Chain

Engineered steel and roller chain designed and manufactured to meet exact application requirements.

Product Sheet: Link-Belt and Rex Engineered Steel Chain

PT Drive Component Products

Protect your equipment in the most challenging environments for instant disengagement of your drives, and more.

View all PT Drive Component Products

Falk True Hold Backstops

Roller/ramp design provides instant protection from system failure or overload.

Catalog: Falk True Hold Backstops

Autogard Torque Limiters

Adjustable, accurate and repeatable torque setting with instant and complete disengagement of drive for better performance.

Brochure: Autogard Torque Limiters

Stearns Motor Mounted Brakes

Standard products with a wide range of options offer a customized brake for a variety of applications.

View Stearns Motor Mounted Brakes

Stearns Mechanical Lockout Brakes

The easy-to-use, manually-operated disc brake ensures safety during cooling tower fan maintenance.

View Stearns Mechanical Lockout Brakes

Services

Make your gear drive new again for your application with Rexnord’s unparalleled remanufacturing capabilities.

View all Power Transmission Services

Rexnord Industrial Services

Industry-leading gear drive repair, on-site repair, and universal drive shaft and clutch repair.

Brochure: Rexnord Industrial Service Offerings