Rex SHURLOK™ Adapter Mounted Roller Bearing
Rugged. Responsive. Reliable.
Rexnord is proud to announce the new Rexnord 6000 Series SHURLOK Adapter Mount Roller Bearing. Increase your operation’s efficiency and profitability by reducing installation errors, maintenance costs, and down time. The bearing’s rugged and adaptable design make it excellent for mining, aggregate production, forest products, and other demanding applications.
The innovative new Rexnord 6000 Series SHURLOK Adapter Mount Roller Bearing requires less lubrication and is ideal for ISO 14000 compliance. Shaft mounting errors are a thing of the past with the breakthrough proprietary Spyglass™ Optical Strain Sensor (OSS). A Positive Locking feature and single housing construction also provide easy installation and removal, and enable use of inexpensive commercial grade shafting.
SHURLOK mounts are available in all Rexnord housings for shaft sizes from 11-5/16 inches to 4-15/16 inches. It also has three interchangeable seal options and several auxiliary cap seal configurations to meet each unique application’s needs.
|
 |
|
Rex SHURLOK™ Adapter Mounted Roller Bearing Tri-fold Brochure |