Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact

Ball Bearings
Link-Belt® Ball Bearings provide the ultimate in performance and reliability. All performance surfaces are precision-ground and super-finished. With the broadest spectrum of duty available to the industry, no matter what your ball bearing needs, Link-Belt has the solution for your industry and application. Rexnord offers Heavy-Duty Ball Bearings, Medium-Duty Ball Bearings, Standard/Normal-Duty Ball Bearings and Light-Duty Ball Bearings.

Roller Bearings
Rex® Roller Bearings
consistently perform under some of the toughest conditions imaginable. All performance surfaces are precision-ground and super-finished. With the largest selection of shaft mounting technologies and sealing solutions, Rex roller bearings are infinitely customizable. Our application engineering team is ready to help you tailor Rex roller bearings to meet the specific demands of your applications.

Link-Belt Roller Bearings are the solid performer that you can depend on. All performance surfaces are precision-ground. Link-Belt roller bearings are available in common housing styles and come with a selection of shaft mountings and seals to meet the needs of most applications.

SAF-style Spherical Roller Bearings are used in some of the most extreme applications and environments. Link-Belt is the industry leader in split-housed sealing solutions. We offer 22200, 22300, 23000, 23100, and 23200 inserts for 1-7/16” to 24” shaft sizes.

Sleeve Bearings
Composite Sleeve Bearings
are a composite of filament wound fiberglass and epoxy resin bonded securely to a Teflon* fabric liner. This totally non-metallic bearing, by virtue of its manufacturing process, achieves a quality and performance consistency that can't be duplicated with individual part processing. They are manufactured under a quality management system structured to comply with the requirements of SAE AS9100. Typical motions include pivot, oscillating, linear sliding and slow speed full rotation. Typical loads range from 4,000 up to 30,000 psi. Since the bearings are self-lubricated, their use eliminates contaminating lubricants and complex lubrication systems.