Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers
Bearing
Conveying Equipment
Coupling
FlatTop
Standard Drives
Configured Drives - Parallel/Right Angle
Industrial Chain
Ring Gears
Steel Castings
Stearns®
Aerospace

Falk V-Class™: The Next Generation of Gear Drives 
You spoke, and we listened.
Rexnord’s newest product, the revolutionary Falk V-Class™ gear drive, was developed through extensive customer analysis to bring you an industry breakthrough in gear drive technology and excellence. To be your solution to the toughest challenges in the industry. To be a drive that’s born to lead and built to last: 

     Maximum reliability: Backed by our three-year warranty, Falk V-Class has a longer
       operating life, which means increased uptime and less unscheduled downtime.
       Lead times are reduced by as much as 50% to meet tight schedules and deadlines.
     • Dependable performance: Falk V-Class has a rugged design to withstand the toughest
       environments and applications with more torque output and improved thermal performance.
     • More flexible: Falk V-Class is drop-in replaceable for virtually any drive, and built-in
       features make it easy to service.

Extensive Testing
We’ve tested the Falk V-Class for endurance, durability and thermal testing to make sure you get reliable performance, day after day.

After extensive testing under extreme conditions and high loads, the Falk V-Class exceeded all expectations, so what you see in our results is what you get when you order:
     • Beta site testing in the toughest applications – dirty, dusty and hot –
       prove the Falk V-Class can withstand any environment
     • Thermal test results show that the Falk V-Class is cooler than the competition
     • Competition benchmarking ensures the Falk V-Class outperforms any gear drive

Learn more about the features and benefits of the Falk V-Class.

3D/2D/CAD Drawings
Click here for Falk V-Class
3D Models and 2D CAD Drawings.

Falk V-Class Brochure
Falk
V-Class
Brochure

Click Here for Coal Mining Applications
Coal
Mining
Applications

Click Here for Hard Rock Mining Applications 
Hard Rock Mining
Applications

Click Here for Cement and Aggregate Applications 
Cement and Aggregate
Applications

Click Here for Pulp and Paper Applications 
Pulp and Paper Applications

Click Here for Power Generation Applications 
Power
Generation
Applications