A Mix of Innovative LEED/Green Listed Products
The Leadership in Energy and Environmental Design (LEED) Green Building Rating System represents the US Green Building Council’s (USGBC) effort to provide a national standard for what constitutes a “green building.” Through its use as a design guideline and third party certification tool, it aims to improve occupant well-being, environmental performance and economic returns of buildings using established innovative practices, standards and technologies.
Today's building owners and facilities managers face increasing cost challenges, one of which is reducing water consumption. Our EcoVantage® series provides a mix of innovative LEED/Green listed products including water-free urinals, 1/8 gallon ultra low flow urinals, high efficiency (HET) pressure-assist toilets and 1.28 ultra low flow flush valve fixtures. Lavatories can be installed with self-generating sensor faucets, metering faucets, and low flow pressure compensating aerators that deliver the same level of performance as traditional fittings with minimal water consumption. These products can be installed for new construction or retrofitted to existing installations to lower building costs and provide long-term savings.
Buildings can be updated to the latest Zurn sensor washroom technology that reduces bacteria transfer and increases restroom hygiene. Our AquaSense line of flush valves and sensor faucets provides battery or hardwire solutions. Zurn's sensor technology is reliable and provides building owners with a variety of application choices.
HydroVantage™ is a self-generating flush valve system which offers low life cycle costs. Innovative diagnostic features are designed into the product to guard against flooding and indicate sensor damage, low battery level or component failure. Zurn complements the HydroVantage flush valve with a five-year warranty for quality construction and dependability. It is designed for retrofit, new construction and LEED applications.
Zurn EcoVantage® fixture systems can be easily configured. A custom designed, internet-based computer modeling program allows the user to quickly mix and match components depending on need and performance requirements. The user can register by contacting your local Zurn sales representative for access authorization. The program enables a user to configure the fixture and brass components to meet specific design applications. The program incorporates an internal mapping system that minimizes component pairing errors and assists in creating the perfect fixture system for your building
Zurn provides peace of mind by standing behind the entire installation. Zurn adds value to the entire supply chain from product selection, quality performance, and delivery. EcoVantage® Systems can be custom packed and tagged to keep components and fixtures together, therefore eliminating installation errors and job sorting.
For assistance with your next LEED/water conservation project look to Zurn for design assistance. We can help deliver innovative solutions outside of the standard LEED criteria.
Zurn has an online water use calculator that features a LEED option for comparisons. It allows you to quickly check the difference between various efficient fixtures for Water Efficiency Credit 3, Water Use Reduction.