Skip navigation links
Home
Brands
Sustainable Solutions
Products
Markets
Customer Care
Reps/Distributors
Library
Careers
Contact

Clean, Untainted Drinking Water is of Vital Importance to Every Individual
New regulations regarding lead in drinking water are in effect in some states and just over the horizon in others. Wilkins is at the forefront of offering plumbing products that do not leach lead into our drinking water. Wilkins complete Lead-Free product line of Backflow Preventers, Water Pressure Reducing Valves, Thermostatic Mixing Valves, Strainers, Ball Valves, Dielectric Unions and other plumbing products are available and will comply with the new state legislation and health codes. 

Our Fontain Sluice Gates hold certification by NSF 61, CWB, CE,  ISO 9001: 2008, ATEX and ACS.

California and Vermont are currently the only states to adopt laws requiring Lead Free plumbing products for the distribution of water for cooking and drinking. The term “Lead Free” has been defined by legislation to mean that a plumbing product contains not more than a weighted average of 0.25% lead on the wetted surfaces.

Wilkins, a leader in the plumbing products industry, has taken a proactive approach by offering products that meet & exceed these stringent requirements. From new alloys to corrosion resistant composites, you can trust Wilkins for superior quality & design. 

Look for the new Wilkins Lead-Free “XL” logo on product packaging, specification sheets and other media.

Wilkins XL Lead Free Products NSF ANSI 61 UPC Low Lead IAPMO R&T

For any questions, our customer service representatives will be happy to assist you.

Call us tool free at:      877-BACKFLO (877-222-5356)

Email us at:                 green@zurnwilkins.com

Certifications:
Wilkins Lead-Free Products: Certified by NSF International to NSF/ANSI 61, Annex G
Wilkins Lead-Free Products: Certified by IAPMO R&T to CA H&S Code §116875

View Wilkins Lead-Free FAQ

 Documents

Certification-Wilkins_No-Lead_Products_FAQ.pdfWilkins Lead-Free FAQ
Certification-Wilkins_No-Lead_Support_Letter_9-9-09.pdfWilkins Lead-Free Status and Industry Support Letter
Certification-WK-NoLead 0210.pdfWilkins Lead-Free Tri-Fold Brochure
Certification-WK-NoLead_Cross_Reference.pdfWilkins Lead-Free Product Listing and Cross Reference Sheet
Certification-CA_Assembly_Letter_Regarding_Devices.pdfCalifornia Assembly Letter Regarding Which Devices Must Comply