Helping On The Home Front
The residential water supply system is made up of various metal and plastic components. Generally, these are classified as fittings, valves, and pipes. These water delivery materials are constantly evolving as new methods come into use. Our commitment to constant development allows us to provide the best systems possible for use in your home.
We provide a variety of bathroom and kitchen faucets along with residential water closet control systems. Water pressure reducing valves are used in residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption.
Our strainers are recommended for a variety of water service lines including residential irrigation and swimming pools. The strainers are designed to protect delicate equipment such as regulators and backflow preventers by filtering sediment which could cause failure.
PEX tubing, connected by fittings and manifolds, are giving copper and galvanized pipe a challenge. Due to its molecular structure, it remains stable as the temperature changes. Expansion and contraction is a major problem when trying to connect PVC to copper or galvanized pipe. PEX minimizes this issue. The tubing is flexible. This makes it much easier to work with since it eliminates threading metal pipe and gluing PVC fittings every time a corner must be made and can improve water flow by eliminating hard corners. This also lowers labor installation costs. Another benefit is that the interior will not corrode, unlike copper and galvanized which requires plumbing repiping.
Our PEX systems can also be used in the winter to melt ice and show. While winter can bring many pleasures, snow and ice removal is not one of them. Zurn Snow and Ice Melt (SIM) systems bring the fun back to winter. In residential applications, durable Zurn PEX tubing is routed under driveways, sidewalks, steps, pool decks and wheelchair ramps — virtually anywhere snow and ice can accumulate. Heated fluid is circulated through Zurn PEX tubing to melt snow and ice effortlessly.