Water Where It's Needed, When It's Needed: Watering Failure is Not an Option
Water is the one of the chief requirements for successful growth. You need the right amount of water to create productive crops and the extra production goes right to the bottom line. More production per acre simply means more profit, so we are always searching for better ways to help you become a better grower.
We provide reduced pressure principle assembly backflow preventers for practice and farming field irrigation. Our Wilkins brand provides the simplest and best backflow preventer available to the irrigation market. Fewer parts mean simple, reliable performance, and lower cost, just ask any tester. Irrigation systems present unique requirements, and Wilkins backflow preventers respond with ease of access to the first check, which is the usual location for debris to lodge and foul. You can get in, clean out and assemble in record time, and saving time means saving money.
We also provide designs for installation on potable water lines to protect against backsiphonage of contaminated water into the potable water supply. Our pressure vacuum breaker assemblies provides protection where a potential health hazard exists.
New Wilkins revolutionary designs offer unsurpassed serviceability and performance in a smaller, shorter package. Never before has a backflow preventer been so easy to service, to winterize, or to fit in tight spaces. Wilkins backflow is designed to provide top access to test cocks, shut-off valves and the check assembly. Winterizing, cleaning and repair are a snap. By removing the entire backflow preventer composite housing between the shutoff valves, you're able to reduce the time it normally takes.
Specification drainage products are used to control storm water, process water and potable water in various commercial, industrial, civil and irrigation applications. This product line includes point drains (such as roof drains and floor drains), linear drainage systems, interceptors, hydrants, fixture carrier systems, chemical drainage systems and light commercial drainage products. Roof and floor drains, sold under the Zurn brand name, are installed in various applications to control storm water or process water. These drains range in size from 2 inches to 12 inches in thousands of different configurations, including many specialty drains. Linear drainage systems are sold under the Flo-Thru brand and are designed to control water in outdoor applications.