Skip navigation links
Home
Brands
Sustainable Solutions
Products
Markets
Customer Care
Reps/Distributors
Library
Careers
Contact

Dependability Under Pressure
When there's a fire emergency, the professionals depend on us for quality. Chosen for our dependability when it's most needed, we provide a variety of fire protection fire hose control valves, fire sprinkler control valves, reduced pressure detector assembly fire control valves and fire protection pressure reducing valves. 

Our line of hydrants provides potable water sources in various locations throughout commercial and industrial facilities. Assemblies with fire department hydrant connections include double check valve and reduced pressure principle assemblies. Its hydrants are designed to be installed on the exterior of facilities and will prevent freezing of water lines in cold climates. Various configurations of the hydrants, including wall hydrants, ground hydrants, post hydrants and yard hydrants, are manufactured with hose connections of various sizes, depending on the desired water flow rate.

Water control products sold under the Wilkins brand name encompass a variety of valves, including backflow preventers, fire system valves, pressure reducing valves and thermostatic mixing valves. It offers a line of backflow prevention valves, which are designed to protect potable water systems from cross-connection with contaminated liquids, gases or other unsafe substances by stopping the unwanted reverse flow of water. Its backflow preventers cover a wide variety of specific applications in the plumbing, irrigation, municipal, fire protection and industrial end markets. Zurn provides control valves for commercial fire hose and fire sprinkler systems under the Pressure-Tru and Wilkins brand names. These products are designed to regulate the pressure of water in fire prevention systems in high-rise buildings, as well as opening and closing flow in pipe sizes standard to the industry.