Saving Water, Saving Energy, Saving Costs
Today's building owners and facilities managers face increasing cost challenges, one of which is reducing water consumption. Our EcoVantage® series provides a mix of innovative LEED/Green listed products including water-free urinals, 1/8 gallon ultra low flow urinals, high efficiency (HET) pressure-assist toilets and 1.28 ultra low flow flush valve fixtures. Lavatories can be installed with self-generating sensor faucets, metering faucets, and low flow pressure compensating aerators that deliver the same level of performance as traditional fittings with minimal water consumption. These products can be installed for new construction or retrofitted to existing installations to lower building costs and provide long-term savings.
In most commercial washrooms, sensors are becoming the standard. Zurn sensor washroom technology that reduces bacteria transfer and increases restroom hygiene. Our AquaSense line of flush valves and sensor faucets provides battery or hardwire solutions. Zurn's sensor technology is reliable and provides building owners with a variety of application choices.
The HydroVantage™ flush valve is designed to create energy during each flush cycle. The valve is equipped with a hydro generator and a back-up battery. The hydro generator system harvests energy from the water as it passes through the valve. The turbine spins creating electrical energy which is then stored in a rechargeable cell. This stored energy then powers the electrical needs of the flush valve for subsequent flushes, eliminating the need for external electrical power or battery replacement for 10+ years under normal operating conditions.
The HydroVantage flush valve provides optimal energy efficiency, low maintenance and ease of installation compared to other available generator products. It also features Environmental Trending™ and 4.0 Sensor Technology™ that continuously monitors ambient light levels and traffic patterns within the restroom. These features minimize false flushing while maximizing power savings. The valve continually tracks activation statistics to optimize power savings based on the installation environment.
HydroVantage™ is a self-generating flush valve system which offers low life cycle costs. Innovative diagnostic features are designed into the product to guard against flooding and indicate sensor damage, low battery level or component failure. Zurn complements the HydroVantage flush valve with a five-year warranty for quality construction and dependability. It is designed for retrofit, new construction and LEED applications.
Zurn EcoVantage® fixture systems can be easily configured. A custom designed, internet-based computer modeling program allows the user to quickly mix and match components depending on need and performance requirements. The user can register by contacting your local Zurn sales representative for access authorization. The program enables a user to configure the fixture and brass components to meet specific design applications. The program incorporates an internal mapping system that minimizes component pairing errors and assists in creating the perfect fixture system for your building
Zurn provides peace of mind by standing behind the entire installation. Zurn adds value to the entire supply chain from product selection, quality performance, and delivery. EcoVantage® Systems can be custom packed and tagged to keep components and fixtures together, therefore eliminating installation errors and job sorting.