Skip navigation links
Home
Brands
Sustainable Solutions
Products
Markets
Customer Care
Reps/Distributors
Library
Careers
Contact

Designed for Rigid Performance Criteria
Commercial and industrial plumbing is more expensive and complicated than residential plumbing. The codes and flow rates are different as every plumbing system is rated at maximum flow rates. Commercial buildings include restaurants, stores, museums, schools, and just about any building that houses a commercial business. Industrial plumbing would include buildings that house dentists, doctors, hospitals, factories, car washes, body shops, manufacturing, food processing and just about any industrial building. Sometimes there is little difference between commercial and industrial plumbing, and there are shared use buildings.  

Zurn has been designing and producing engineered plumbing products since 1900. Since then, Zurn has developed the widest breadth of commercial plumbing products that include specification drainage, Wilkins backflow and pressure regulators, flush valves (manual or sensor operated), commercial food service faucets, traps and supplies, chemical waste drainage, non-freeze faucets and hose bibbs, pressure-balancing shower valves, mop basins and shower bases, PEX Tubing for water systems and hydronic application sand Flo-Thru trench drain systems.

The product line named "Commercial Fixtures" refers to a complete line of plumbing fixtures for the commercial and institutional construction market. Zurn Commercial Fixtures include water closets (floor and wall mounted), urinals and lavatories (counter top and wall mounted). It also covers additional specialty products that include cast iron and porcelain service sinks, clinical sinks and cast iron lavatory sinks. Zurn Commercial Fixtures are designed for rigid performance criteria and comply with all applicable codes and standards.

Zurn Commercial Brass products are designed for non-residential commercial, institutional and industrial applications. Typical installations include office buildings, schools, hospitals, airports, sports facilities, convention centers, shopping malls, restaurants and industrial production buildings.

Zurn Commercial Fixtures can be combined with Zurn Commercial Brass products to add value to the building developer, design engineer, plumbing wholesaler, design build contractor and water conservation specialist. Marketed as the "Zurn-One Package," this combination provides economic and warranted performance advantage to all aspects of the construction industry. Look to Zurn for all of your future commercial and institutional plumbing needs.

But we do more than just plumbing. For example, winter can bring many snow and ice removal challenges that can create potentially dangerous situations. Zurn Snow and Ice Melt (SIM) systems can help keep your facility safe during winter. In commercial applications, durable Zurn PEX tubing is routed under store and office entrances, exterior truck docking bays, walkways, wheelchair ramps—virtually anywhere snow and ice can accumulate. Heated fluid is circulated through Zurn PEX tubing to melt snow and ice effortlessly.

With over 75 patented designs, our product development and engineering teams have a long-standing tradition of developing innovative system solutions for new construction and retrofit applications. Our sales force possesses the skills and knowledge required to gather the VOC (voice of the customer) feedback to fuel our innovation in a rapidly changing marketplace.