3D/2D/CAD Drawings Choose a product from the list below to view available 3D/2D/CAD drawings.
|
Product |
Model |
3D Drawings (Optional 2D) |
2D Drawings Only |
| Bearings |
Rexnord®, Link-Belt® and MB® Bearings |
Ball, Roller, & Sleeve Bearings & Bearing Units |
|
| Chains/Belts |
FlatTop Chains |
TableTop® and MatTop® Chains |
|
| Idlers |
|
Rexnord® Idlers |
|
| Gear Drives |
Falk V-Class |
133V, 137V, 143V, 145V, 147V, 153V, 155V, 157V, 163V, 165V, 167V, 173V, 175V, 177V, and 187V |
|
| Gear Drives |
Rexnord® Planetgear / SMP Planetary Gear Drives |
Mercury, Mars, Venus, Atlas, Luna, Polaris, Delta, Neptune (& Plus), Orion (& Plus), Saturn (& Plus), Titan (& Plus), Jupiter (& Plus) |
|
| Gear Drives |
A-Plus® Parallel and Right Angle Shaft Drives |
|
Types A, AR, ARJ, AB, ABJ, ABR, ABX, AXV |
| Gear Drives |
Drive One® Universal Drives |
|
Types DBC3, DBL2, DBT3, DHC2, DHC3, DHL1, DHT2, & DHT3 |
| Gear Drives |
High Thermal Capacity Gear Drives |
|
Types GHB, Y, YB |
| Gear Drives |
Omnibox® Worm Gear Drives |
|
Types WB, WBF, WBM, WBQ, WBQM, WJ, WJF, WJM, WJQM, WO, WOF, WOF, WOQ, WOQM, WU, WUF, WUM, WX, WXF, WXM, WXQM |
| Gear Drives |
Quadrive® Shaft-Mounted Drives |
|
Types JF, JR, JSC |
| Gear Drives |
Ram® Mixer Drives |
|
Types HMH, LBX, LHX, MDX |
| Gear Drives |
UltraMax® Concentric Drives |
Types FC and FZ |
|
| Gear Drives |
Trolley Conveyor Drives |
|
Type DTC |
| Gear Drives |
Right-Angle Drives |
|
Type AFQ and AFX |
|
Product |
Model |
3D Drawings (Optional 2D) |
2D Drawings Only |
| Couplings |
Thomas® Disc Couplings |
Types 54RDG, DBZ, DBZ-A, DBZ-B, BMR, SF, SN, SN-GA, ST, DBZ-C, SV, 63, THP, 71, AMR, CMR, 52, CA, CB, CBC, CC, CE |
|
| Couplings |
Lifelign® Gear Couplings |
Types G20, G32, GL20 |
Types G20, G32, G52 |
| Couplings |
Steelflex® Grid Couplings |
Types T10, T31, T35, T41, T41-2 |
Types T10, T31, T35, T41, T44 |
| Couplings |
Omega® Elastomer Couplings |
Standard & Spacer (Inch & Metric) |
|
| Couplings |
Viva® Elastomer Couplings |
Standard & Spacer |
|
| Couplings |
Wrapflex® Elastomer Couplings |
Types R10, R31, R35 |
|
| Fluid Couplings |
True Torque Fluid Couplings |
Types HF20, HF25, HF41 |
Types HF20, HF31, HF25, HF26, HF41 |
| Rotating Shaft Guards |
Orange Peel® Rotating Shaft Guards |
LSG & SCG Aluminum CFCG Metal VCG Custom Metal CCG, MCG & PCG Polyethylene |
|
| Backstops |
True Hold Backstops |
Types NRT and NRTH |
|
|
Product |
Model |
3D Drawings (Optional 2D) |
2D Drawings Only |
| Accessories |
High Thermal |
|
Drive Bed Plates: Type Y |
| Accessories |
Quadrive |
|
Motor Mounts: Type JR and JSC |
|