Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Product Image
EA00024 - Omega® E3 Close Coupled Elastomeric Coupling
Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.6250 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance

 Overview

Elastomeric couplings protect connected equipment from the damaging effects of misalignment, vibration, and gross overload. Where other coupling designs might allow equipment damage, the super flexible elements of our couplings minimizes the reactionary forces on equipment bearings under severe misalignment conditions and reduces the effects of excessive shock overloads.

 Documents

 For More Information