Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Product Image
DW00001 - Thomas® Size 162 Type BMR Single Flexible Disc Coupling
Coupling Size: 162; Coupling Style: Single Flexing; Coupling Type: Flexible Disc; Horsepower [max]: 227 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Distance Between Shaft Ends: 0.4100 in; Disc Pack Material: Stainless Steel; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 3.910 in

 Overview

BMR single couplings are used for single flex applications for light to moderate load. BMR is also available in a double flexing design. Note: Single-flexing couplings cannot accommodate parallel misalignment. They are not suitable for connecting equipment where both shafts are held rigidly in their own bearings.

 Documents

 For More Information