Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Product Image
WHX5121-10 - WHX5121 Series Welded Chain
WHX5121-10 NO HARDFACE

 Overview

Our Welded Steel Chains provide a good combination of strength, durability and economy to suit the needs of industry's most demanding applications. Although commonly used in wood yard conveyors, the balanced design and manufacture of Welded Steel Chain yields long and trouble free service life in a wide variety of applications. The narrow series Welded Steel Chains are used for general conveyor service, and are furnished with through hardened sidebars and barrels. The selectively induction hardened rivets provide optimum combination of resistance to wear and impact loading. Pins are assembled into sidebars with precisely controlled press fits levels to enhance fatigue strength. The wide series Welded Steel Chains are used for drag conveyor applications. The barrels have a straight pusher face which provides an effective scraping surface. The heavy-duty series are hard face welded on sliding surfaces to assure good wear resistance in extremely abrasive applications such as cement clinker.

 Documents

 For More Information