Sleeve Bearings

Request Information

With a history of satisfied customers, expertise and quality, Rexnord produces sleeve bearings that can help you take on a variety of applications. Reduced maintenance operation, including extra-long life and no lubrication requirements ensure Link-Belt Sleeve Bearings promote uptime and meet your needs.


Features & Benefits:

  • Sizes range up to 12 inches
  • Available in rigid or Flex-Block
  • Babbitt, bronze, graphite and cast iron bearing surfaces
  • Finished and machined housing ends for flush mounting
  • Two-piece bearings have shims to enable adjustments, compensate for wear
  • Two-piece split housings include: split, gibbed joint and angular joint
  • One-piece solid housings 
Sleeve Bearings - Pillow Block Units

Pillow Block Units

View CAD Models ›
Sleeve Bearings - Take-up Assemblies

Take-up Assemblies/Frames

View CAD Models ›

Contact Sleeve Bearings Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.


Rex 2000, 3000, 5000, 9000 Series Roller Bearings Rex 2000, 3000, 5000, 9000 Series Roller Bearings BR3-001 Manual | English | Imperial | 384 KB