Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Search for products that are part of:
Coupling >> Elastomer Coupling >> Omega® Close Coupled Elastomeric Couplings >> Omega® E3 Close Coupled Elastomeric Coupling
Operational Misalignment Capacity (Angular) [Max] (0%/+40%)
Continuous Torque Rating [Max] (0%/+20%)
Peak Torque Rating (0%/+20%)
Operational Misalignment Capacity (Parallel) [Max] (0%/+40%)
Operational Misalignment Capacity (Axial) [Max]
Distance Between Shaft Ends
Speed (Not Balanced) [Max]
Horsepower [Max] (0%/+20%)
Speed (Balanced) [Max]
Inertia Change per Additional Inch of Distance Between Hub Flange Faces
Torsional Stiffness with No Bores
Weight of Coupling Assembly
Mounting Arrangement
Shaft Coupling Bore [Max]
Product Image Part Number Description
EA00022 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Rough Bore
EA00023 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): TaperLock®; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): TaperLock®
EA00024 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.6250 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00025 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.7500 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00026 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.8750 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00027 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.0000 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00028 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.1250 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00029 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.2500 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00030 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.3750 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): Standard; Hub Style (Hub 2): Standard; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance
EA00031 Coupling Size: 3; Coupling Style: Close Coupled; Coupling Type: Elastomeric; Continuous Torque Rating [max]: 365 in lb; Element Material: Urethane (Orange); Element Style: Close Coupled; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Hub Material (Hub 1): Steel; Hub Material (Hub 2): Steel; Hub Style (Hub 1): TaperLock®; Hub Style (Hub 2): TaperLock®; Speed [max]: 7,500 rpm; Hub Bore Fit (Hub 1): TaperLock®; Hub Bore Fit (Hub 2): TaperLock®