|
| Operational Misalignment Capacity (Angular) [Max] (0%/+40%) |
| |
|
| Continuous Torque Rating [Max] (0%/+20%) |
| |
|
| Peak Torque Rating (0%/+20%) |
| |
|
| Operational Misalignment Capacity (Parallel) [Max] (0%/+40%) |
| |
|
| Operational Misalignment Capacity (Axial) [Max] |
| |
|
| Distance Between Shaft Ends |
| |
|
| Speed (Not Balanced) [Max] |
| |
|
| Horsepower [Max] (0%/+20%) |
| |
|
| Speed (Balanced) [Max] |
| |
|
| Inertia Change per Additional Inch of Distance Between Hub Flange Faces |
| |
|
| Torsional Stiffness with No Bores |
| |
|
| Weight of Coupling Assembly |
| |
|
| Mounting Arrangement |
| |
| |
|
Product Image
|
Part Number
|
Description
|
|
DK00001 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00002 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.7500 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00003 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.0000 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00004 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.2500 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00005 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.6250 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00006 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 0.7500 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00007 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 1.0000 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00008 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 1.2500 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00009 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 1.6250 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |
|
DK00010 |
Coupling Size: 162; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 228 hp; Speed [max]: 2,500 rpm; Continuous Torque Rating [max]: 5,740 in lb; Hub Straight Bore Diameter (Hub 1): 1.0000 in; Hub Straight Bore Diameter (Hub 2): 1.0000 in; Distance Between Shaft Ends: 2.6200 in; Disc Pack Material: Tomaloy; Hardware Material: Alloy Steel; Hub Material (Hub 1): Cast Alloy Iron; Hub Material (Hub 2): Cast Alloy Iron; Overall Coupling Length: 6.120 in; Spacer Length: 2.620 in; Center Member Material: Cast Alloy Iron |