|
Search for products that are part of:
|
|
Standard Drives >> Gearmotor >> Ultramite >> Ultramite Foot Mounted >> Ultramite Foot Mounted Inline Helical Gearmotor >> Right Angle Helical Worm
|
|
| Nominal Reduction Ratio (+/- 10%) |
| |
|
| Motor Frame Size |
| |
|
| Gear Drive Construction |
| |
| |
| Gear Drive Size |
| |
|
| Input Type |
| |
|
| Please select only one of the following (all values +/- 20%): |
| HP at 1,750 RPM |
| |
|
| HP at 1,430 RPM |
| |
|
| HP at 1,170 RPM |
| |
|
| Please select only one of the following (all values +/- 20%): |
| Torque at 1,750 RPM |
| |
|
| Torque at 1,430 RPM |
| |
|
| Torque at 1,170 RPM |
| |
|
|
Product Image
|
Part Number
|
Description
|
|
4760658 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 8.00; Mechanical HP Rating: 29.40 hp @ 3,500 rpm | 23.80 hp @ 2,400 rpm | 20.00 hp @ 1,750 rpm | 17.30 hp @ 1,430 rpm | 13.80 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 3,780 lb in @ 3,500 rpm | 4,540 lb in @ 2,400 rpm | 5,240 lb in @ 1,750 rpm | 5,470 lb in @ 1,430 rpm | 5,460 lb in @ 1,170 rpm | 5,430 lb in @ 870 rpm | 5,370 lb in @ 500 rpm | 5,260 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 184TC; Minimum Size - NEMA Motor: 182TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 180TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.90 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.88 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.91 @ 500 rpm | 0.89 @ 250 rpm ; |
|
4760659 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 8.00; Mechanical HP Rating: 29.40 hp @ 3,500 rpm | 23.80 hp @ 2,400 rpm | 20.00 hp @ 1,750 rpm | 17.30 hp @ 1,430 rpm | 13.80 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 3,780 lb in @ 3,500 rpm | 4,540 lb in @ 2,400 rpm | 5,240 lb in @ 1,750 rpm | 5,470 lb in @ 1,430 rpm | 5,460 lb in @ 1,170 rpm | 5,430 lb in @ 870 rpm | 5,370 lb in @ 500 rpm | 5,260 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 215TC; Minimum Size - NEMA Motor: 213TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 210TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.90 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.88 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.91 @ 500 rpm | 0.89 @ 250 rpm ; |
|
4760660 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 8.00; Mechanical HP Rating: 29.40 hp @ 3,500 rpm | 23.80 hp @ 2,400 rpm | 20.00 hp @ 1,750 rpm | 17.30 hp @ 1,430 rpm | 13.80 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 3,780 lb in @ 3,500 rpm | 4,540 lb in @ 2,400 rpm | 5,240 lb in @ 1,750 rpm | 5,470 lb in @ 1,430 rpm | 5,460 lb in @ 1,170 rpm | 5,430 lb in @ 870 rpm | 5,370 lb in @ 500 rpm | 5,260 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 256TC; Minimum Size - NEMA Motor: 254TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 250TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.90 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.88 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.91 @ 500 rpm | 0.89 @ 250 rpm ; |
|
4760661 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 8.00; Mechanical HP Rating: 29.40 hp @ 3,500 rpm | 23.80 hp @ 2,400 rpm | 20.00 hp @ 1,750 rpm | 17.30 hp @ 1,430 rpm | 13.80 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 3,780 lb in @ 3,500 rpm | 4,540 lb in @ 2,400 rpm | 5,240 lb in @ 1,750 rpm | 5,470 lb in @ 1,430 rpm | 5,460 lb in @ 1,170 rpm | 5,430 lb in @ 870 rpm | 5,370 lb in @ 500 rpm | 5,260 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; High Speed Shaft (HSS) Diameter: 0.875 in; Input Type: Shaft; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.90 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.88 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.91 @ 500 rpm | 0.89 @ 250 rpm ; |
|
4760662 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 11.00; Mechanical HP Rating: 24.60 hp @ 3,500 rpm | 19.90 hp @ 2,400 rpm | 16.60 hp @ 1,750 rpm | 14.80 hp @ 1,430 rpm | 13.00 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,430 lb in @ 3,500 rpm | 5,260 lb in @ 2,400 rpm | 6,020 lb in @ 1,750 rpm | 6,490 lb in @ 1,430 rpm | 7,080 lb in @ 1,170 rpm | 7,500 lb in @ 870 rpm | 7,380 lb in @ 500 rpm | 7,240 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 184TC; Minimum Size - NEMA Motor: 182TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 180TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.91 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
4760663 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 11.00; Mechanical HP Rating: 24.60 hp @ 3,500 rpm | 19.90 hp @ 2,400 rpm | 16.60 hp @ 1,750 rpm | 14.80 hp @ 1,430 rpm | 13.00 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,430 lb in @ 3,500 rpm | 5,260 lb in @ 2,400 rpm | 6,020 lb in @ 1,750 rpm | 6,490 lb in @ 1,430 rpm | 7,080 lb in @ 1,170 rpm | 7,500 lb in @ 870 rpm | 7,380 lb in @ 500 rpm | 7,240 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 215TC; Minimum Size - NEMA Motor: 213TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 210TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.91 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
4760664 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 11.00; Mechanical HP Rating: 24.60 hp @ 3,500 rpm | 19.90 hp @ 2,400 rpm | 16.60 hp @ 1,750 rpm | 14.80 hp @ 1,430 rpm | 13.00 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,430 lb in @ 3,500 rpm | 5,260 lb in @ 2,400 rpm | 6,020 lb in @ 1,750 rpm | 6,490 lb in @ 1,430 rpm | 7,080 lb in @ 1,170 rpm | 7,500 lb in @ 870 rpm | 7,380 lb in @ 500 rpm | 7,240 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 256TC; Minimum Size - NEMA Motor: 254TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 250TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.91 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
4760665 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 11.00; Mechanical HP Rating: 24.60 hp @ 3,500 rpm | 19.90 hp @ 2,400 rpm | 16.60 hp @ 1,750 rpm | 14.80 hp @ 1,430 rpm | 13.00 hp @ 1,170 rpm | 10.40 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,430 lb in @ 3,500 rpm | 5,260 lb in @ 2,400 rpm | 6,020 lb in @ 1,750 rpm | 6,490 lb in @ 1,430 rpm | 7,080 lb in @ 1,170 rpm | 7,500 lb in @ 870 rpm | 7,380 lb in @ 500 rpm | 7,240 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; High Speed Shaft (HSS) Diameter: 0.875 in; Input Type: Shaft; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.91 @ 3,500 rpm | 0.92 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
4760666 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 12.00; Mechanical HP Rating: 23.10 hp @ 3,500 rpm | 18.60 hp @ 2,400 rpm | 15.50 hp @ 1,750 rpm | 13.80 hp @ 1,430 rpm | 12.10 hp @ 1,170 rpm | 10.20 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,680 lb in @ 3,500 rpm | 5,530 lb in @ 2,400 rpm | 6,310 lb in @ 1,750 rpm | 6,800 lb in @ 1,430 rpm | 7,400 lb in @ 1,170 rpm | 8,200 lb in @ 870 rpm | 8,270 lb in @ 500 rpm | 8,110 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 184TC; Minimum Size - NEMA Motor: 182TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 180TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.92 @ 3,500 rpm | 0.77 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
4760667 |
Ultramite "07" Helical Worm Gearmotor; Nominal Reduction Ratio: 12.00; Mechanical HP Rating: 23.10 hp @ 3,500 rpm | 18.60 hp @ 2,400 rpm | 15.50 hp @ 1,750 rpm | 13.80 hp @ 1,430 rpm | 12.10 hp @ 1,170 rpm | 10.20 hp @ 870 rpm | 5.96 hp @ 500 rpm | 2.98 hp @ 250 rpm ; Torque Rating: 4,680 lb in @ 3,500 rpm | 5,530 lb in @ 2,400 rpm | 6,310 lb in @ 1,750 rpm | 6,800 lb in @ 1,430 rpm | 7,400 lb in @ 1,170 rpm | 8,200 lb in @ 870 rpm | 8,270 lb in @ 500 rpm | 8,110 lb in @ 250 rpm ; Gear Drive Size: 07; Low Speed Shaft (LSS) Diameter: 2.000 in; Low Speed Shaft (LSS) Type: Hollow - with Key; Input Type: Integral Gearmotor; Maximum Size - NEMA Motor: 215TC; Minimum Size - NEMA Motor: 213TC; Motor Mount Type: Integral; NEMA C-Face Motor Size: 210TC; High Speed Shaft (HSS) Position: Right Angle; Mechanical Efficiency: 0.92 @ 3,500 rpm | 0.77 @ 2,400 rpm | 0.92 @ 1,750 rpm | 0.91 @ 1,430 rpm | 0.91 @ 1,170 rpm | 0.91 @ 870 rpm | 0.90 @ 500 rpm | 0.88 @ 250 rpm ; |
|
|
|