Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Search for products that are part of:
FlatTop >> TableTop® Chains - Metal Straight Running >> Two Piece Chains
Chain Filters:
Chain Material
Material Prefix
Chain Width
Chain Pitch [Nom]
Open Area
Positrack™ Tracking Guides
Standard Material
Sprocket Filters:
Number of Teeth (actual)
Pitch Diameter
Product Image Part Number Description
814036213 S1864 3.25 INCH WIDE TABLETOP CHAIN WITH STEEL BASE CHAIN AND CARBON STEEL TOP PLATES
814036219 S1864 4.5 INCH WIDE TABLETOP CHAIN WITH STEEL BASE CHAIN AND CARBON STEEL TOP PLATES
814036223 S1864 6 INCH WIDE TABLETOP CHAIN WITH STEEL BASE CHAIN AND CARBON STEEL TOP PLATES
814036225 S1864 7.5 INCH WIDE TABLETOP CHAIN WITH STEEL BASE CHAIN AND CARBON STEEL TOP PLATES
81403625 S1864 2.25 INCH WIDE TABLETOP CHAIN WITH STEEL BASE CHAIN AND CARBON STEEL TOP PLATES
814036313 SS1864 3.25 INCH WIDE TABLETOP CHAIN WITH STAINLESS STEEL BASE CHAIN AND STAINLESS STEEL TOP PLATES
814036319 SS1864 4.5 INCH WIDE TABLETOP CHAIN WITH STAINLESS STEEL BASE CHAIN AND STAINLESS STEEL TOP PLATES
814036323 SS1864 6 INCH WIDE TABLETOP CHAIN WITH STAINLESS STEEL BASE CHAIN AND STAINLESS STEEL TOP PLATES
814036325 SS1864 7.5 INCH WIDE TABLETOP CHAIN WITH STAINLESS STEEL BASE CHAIN AND STAINLESS STEEL TOP PLATES
81403635 SS1864 2.25 INCH WIDE TABLETOP CHAIN WITH STAINLESS STEEL BASE CHAIN AND STAINLESS STEEL TOP PLATES