Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

Moving Merchandise from Manufacturing to Market
You have depended on the premium quality, design, performance and technical support of Link-Belt® products for more than 75 years. Link-Belt® brings you the adaptability of bearings and the precision you need in chain.

Through our Link-Belt® brand, you have access to a variety of bearing products such as:
     • Encompassing ball bearings 
     • Cylindrical roller bearings 
     • Sleeve bearings 
     • Collar- and adapter-mounted spherical roller bearings 
     • Automotive and industrial bearings, inserts and mounted units

Our bearing products are specifically adaptable to heavier duty fans and blowers used in the industrial and commercial air handling industries. They are also used in ditchers, trenchers and pavers.

Link-Belt® chains are manufactured to produce the hardest possible wearing surfaces while providing the necessary toughness to resist shock loads. Using Link-Belt® chain means you have an industry leader on your side, as well as:
     • Variety of chain types (conveyor, industrial, cast mill) 
     • Induction hardening and deep case carburizing capabilities 
     • Double flex chains that flex around corners 
     • Ability to predict a chain’s wear life to eliminate costly, unexpected maintenance downtime

Link-Belt® can be used for an array of applications, meaning you can bring the technology and innovation to your business:
     • Conveyor: ideal for transporting fragile items such as furniture, food or
       beverage packages, sub-assemblies and light cartons without fear of damage
     • General purpose industrial machinery
     • Forest products industry
     • Elevator applications (bulk and unit handling)