Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

New Technology
Shallow Hydropads Seals
The patented and production proven technology of shallow hydropads seals help them eliminate oil leakage and extend seal MTBF. 
     • Non-Contacting: Creates and maintains a lubricating film (cushion of air) that the seal face rides on. 
     • Virtually Zero Leakage: High pressure “air barrier” eliminates oil leakage across the sealing interface. 
     • Reduced Heat Generation: By as much as 80%-90% over of conventional seal designs. 
     • Extended Seal Life: Non-contacting mode results in very low wear to dramatically increase seal life. 

Xcentra® Seals

Ceramic Seals
Custom-engineered, advanced-material brush seals are capable of reducing oil and energy consumption and reducing emissions in tough environments.
     • Multi-Application Use: Bi-directional design that can replace for metal labyrinths,
       carbon ring seals and metallic brushes.
     • Rugged Design: Durable construction resistant to handling damage is compatible
       with high speed and high temperature environments.
     • Reduced Leakage: By as much as 85% over metal labyrinth designs. Limits oil leakage at low
       pressure differentials.
     • Reliable Performance: Low wear materials yield consistent flows/barrier consumption throughout 
       the operating life cycle.

High Pressure Hydropads
The patented and production proven technology of high pressure hydropads make them capable of eliminating oil leakage and extending seal MTBF. 
     • Non-Contacting: Creates and maintains a lubricating film (cushion of air) that the seal face rides on. 
     • Virtually Zero Leakage: High pressure “air barrier” eliminates oil leakage across the sealing interface. 
     • Reduced Heat Generation: By as much as 80%-90% over conventional seal designs. 
     • Extended Seal Life: Non-contacting mode results in very low wear and dramatically increasing seal life. 
  

 New Technology
New Technology

Engine & APU
Engine & APU

 Gearboxes & Transmissions
Gearboxes &
Transmissions

Pumps & Accessories
Pumps &
Accessories

     

 Industrial Turbomachinery
Industrial
Turbomachinery

Catalogs & Technical Data
Catalogs &
Technical Data

Contact Information
Contact
Information

Data Inquiry Form
Data Inquiry Form