Rexnord Aerospace – Getting You Where You Need To Be
If you’ve ever been on a plane, chances are Rexnord® has helped you to reach your destination. For over 60 years, Rexnord has provided quality bearings and seals used in the aerospace industry all over the world.
As the premier leader in the supply of highly engineered specialty bearings and mechanical seals, Rexnord products can be found in every aspect of the aerospace industry, from engine systems and flight controls, to landing gear and aircraft structures. Whether it’s the rudder of a plane or a helicopter rotor, Rexnord Aerospace products help guarantee a smooth operation.
Our widely recognized Cartriseal®, PSI®, Shafer® and Tuflite® brands are used in both military and commercial aerospace applications. In fact, more than 90% of our design support is for aircraft applications. We have substantial product on:
• Large commercial aircraft: B737, 747, 777 & 787, as well as A320, 330, 340, 350 & 380
• Regional aircraft: EMB, CRJ, ERJ & Q400
• Military aircraft: C17, F22, F35, B2 & A400M
• Helicopter platforms: UH, CH & AH
• Engine & gearboxes: APS, BR, CF, GE, GTCP, PT, PW, T & V
Our innovative product solutions are based on expert engineering analysis, tested and proven under actual load/motion flight profiles. Rexnord’s team of highly trained engineers, technicians and support personnel is continuously developing products that are:
• Lighter weight
• Lower maintenance
• Longer life
• Designed to meet the airline and MRO marketplace needs
Rexnord bearings, including Shafer, PSI and Rexlon bearings, are successfully applied on commercial and military aircraft landing gear, airframe and in primary and secondary flight controls.
Rexnord seals’ specialty is to provide custom-engineered sealing solutions to customers who have demanding applications. The result is a face or circumferential seal that delivers outstanding performance, long life and extraordinary value.
For More Information
Please click here for more information about our Specialty Bearing Products.
Please click here for more information about our Engineered Mechanical Seals.