Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

Aerospace Engineers Specify Rexnord Bearings
When professionals are looking for high performance, quality and reliability, they find it in our wide range of specialty roller and spherical bearing products.

Product Features Designed for the Customer:
     • Compact, economical, lightweight designs 
     • Variety of material choices 
     • Preferred for use in landing gear, flight control systems, airframe, engine mount and rotor assemblies

Shafer® roller bearings have custom features that accommodate the aerospace industry to minimize the bearing clearance contribution to system play or backlash. Our customers have proven that the use of these bearings saves time and offers other cost-savings benefits through features designed to enhance performance: 
     • Single- and double-row roller bearings 
     • Wide range of designs, including annular, rod-end and special configurations 
     • Low-friction, high-load carrying capabilities 
     • Internal self-alignment 
     • Various types of tooling for bearing installers and inspectors

Tuflite® bearings are totally non-metallic and, by virtue of their manufacturing process, achieve a quality and performance consistency that can't be duplicated with individual part processing.

Performance Features: 
     • Typical motions: pivot, oscillating, linear sliding and slow-speed full rotation 
     • High strength: loads range from 4,000 psi to 30,000 psi 
     • Lightweight: 77% less weight than steel and 30% less than aluminum 
     • Self-lubricated: eliminates contaminating lubricants and complex lubrication systems 
     • Composite of filament-wound fiberglass and epoxy resin bonded securely to a Teflon® fabric liner 
     • Complies with the requirements of SAE AS9100

Rexnord is involved in an ongoing effort to improve the performance and reliability of our products, as well as the cost. Your longer range interests and needs are important to us, and provide valuable input to our new product development and process improvement efforts for existing products.

Shafer roller bearing capabilities are:
     • Rolling friction values of .001 - .002
     • Predictable bearing life over the life of the aircraft
     • Minimal to zero wear rate over the life of the aircraft
     • Internal misalignment
     • High-load capacity in radial and axial directions
     • Minimal initial free-play, including preloaded assembly
     • Stainless steel bearings provide superior corrosion resistance

PSI® slotted entry and split ball bearing capabilities are:
     • Wide range of material offerings to meet any application condition
     • Wide choice of configurations and fits
     • Excellent ball to outer race conformity
     • Long life under vibratory load environment
     • Ball is replaceable

Rexlon® molded self-lubricating bearing capabilities are:
     • High-load capability
     • Maintenance free over the life of the bearing
     • Impervious to a wide range of aircraft fluids
     • Capable of being applied to complex shape surfaces
     • Sliding friction values less than .05 at high loads
     • Low-wear rates under high-load conditions

  

 New Technology
New Technology

 Flight Control Actuators
Flight Control
Actuators

 Airframe Structures
Airframe Structures

 Aircraft Doors
Aircraft Doors

 Landing Gear
Landing Gear

 Helicopters
Helicopters

 Engine & Gearbox
Engine & Gearbox

 Tooling
Tooling

 Industrial & Race Cars
Industrial &
Race Cars

 Design Standards
Design Standards


We are here to help you produce the finest product possible.

Contact Information
If you require any assistance or if there
is any way in which we can be of service to you,
please contact us by email, phone or fax.
Click here
for contact info.

Data Inquiry Form
Rexnord welcomes your inquiry.
Please fill out a data inquiry form.
Click here for a printable Data Inquiry Form.

Catalogs & Technical Data
Click here for more detailed documentation
on Rexnord Aerospace products and services.