Tooling
Proper bearing installation is crucial to reliable bearing performance in service and the utilization of proper installation techniques and tooling is essential. The Shafer® Bearing Tri-Roller Swaging tool provides simple, fast and reliable installation of all types of grooved outer ring bearings. Rexnord® has over 40 years of experience designing and selling bearing installation and removal tooling.
Features of the Shafer Tri-Roller Swaging tool:
• Simplifies operation, under complete operator control
• Minimizes bearing internal free play and torque changes
• Provides the highest push out loads of any tooling process
• Ensures uniform, repeatable swaging around the entire bearing circumference
• Specified by all major airframe manufacturers
• Can be custom designed to fit your specific bearing installation needs
Our customers have proven over the years that Rexnord® tools save the operator time, which results in cost savings. When these savings are compared to the cost of using other types of tooling, the choice of Shafer tooling is easy.
Rexnord understands that one tool style will not accommodate all grooved bearing installation/removal situations. We now offer various types of tooling for the many different circumstances confronting bearing installers and inspectors. These tools are designed specifically for the aerospace industry, including airframe and power plant manufacturers, their subcontractors, airlines and all commercial, private and military facilities involved in any maintenance, repair and overhaul.
|
Shafer Tri-Roller Swaging Tools • Simplicity of operation under complete operator control • Easy to use – fits standard drill press • Minimizes internal free play or torque changes due to outer ring distortion • Develops full thrust capability of the swaged lip • Ensures uniform swaging around the entire bearing circumference • Repeatable staking quality • Specified by all major airframe manufacturers
|
 |
Shafer Portable Tri-Roller Swaging Tools Patent Nos. 5,111,575 & 6,182,353 • Easy to operate and control • No power equipment needed – only a small wrench is required • Bearing swaging can be done in confined areas • Can be designed to fit into unique applications • Combines all the attributes of Shafer’s standard Tri-Roller tools with portability
|
 |
Shafer Portable Cutting/Removal Tools Patent Nos. 5,123,455 • Portable cutting tool that complements its traditionally popular line of Tri-Roller tools • Easy to operate and control • No power equipment needed – only a small wrench is required • Bearing removal can be done in confined areas • Internal stop prevents bearing housing damage • Can be designed to fit into unique applications • Specified by all major airframe manufacturers
|
| |
Shafer Hydraulic Swaging Systems In addition to the tri-roller swing tools, Rexnord offers a full range of hydraulic swaging, removal and proof-testing systems. |