Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

Helicopter Bearings
Rexnord® Shafer® and Rexlon® bearings are used in the main and tail rotor linkages ,and provide long life under extreme load/motion environments. Shafer bearings can be relubricated to prolong bearing life and reduce costly bearing change-out.

Rexlon molded liner bearings provide long life and low wear rates under high vibratory load and small motion conditions.

Helicopter Pitch Links
Helicopter Pitch Links
Helicopter pitch links are designed for flight control applications. They use a variety of configurations, and include the following ideal features:
     • Self-lubricated
     • Designed for use in oscillatory high-speed motion
     • Designed for use in systems requiring low friction and low wear
     • Self-lubricated cartridge or integral design for weight and envelop reduction

 

Helicopter Transmission MountsHelicopter Engine Mounts
Helicopter Transmission Mounts and Helicopter Engine Mounts
Mount designs are used to isolate radial motion to a concentrated part of the helicopter. These are often Slotted Entry, greased (or self-lubricated), sealed bearings. Helicopter bearing mounts are usually subjected to high vibration and dithering motion.

PSI® bearings are preferred by OEMs because they offer the following features that make them ideal for bearings requiring high vibration and dithering motion: 
     • Controlled clearance
     • Lubrication flexibility
     • Excellent ball-to-race conformity
     • High stiffness
     • Corrosion resistance

  

 New Technology
New Technology

 Flight Control Actuators
Flight Control
Actuators

 Airframe Structures
Airframe Structures

 Aircraft Doors
Aircraft Doors

 Landing Gear
Landing Gear

 Helicopters
Helicopters

 Engine & Gearbox
Engine & Gearbox

 Tooling
Tooling

 Industrial & Race Cars
Industrial &
Race Cars

 Design Standards
Design Standards


We are here to help you produce the finest product possible.

Contact Information
If you require any assistance or if there
is any way in which we can be of service to you,
please contact us by email, phone or fax.
Click here
for contact info.

Data Inquiry Form
Rexnord welcomes your inquiry.
Please fill out a data inquiry form.
Click here for a printable Data Inquiry Form.

Catalogs & Technical Data
Click here for more detailed documentation
on Rexnord Aerospace products and services.