Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

Airframe Structures
Bearings Airframe Structures
Rexnord® bearings are found in many aircraft structure location points such as: 
     • Flight control hinge points 
     • Control rods 
     • Fuselage connection points 
     • Aircraft doors

Flaps Bearings
Flaps Bearings
Shafer® torque tube bearings are ideal for restricted envelope applications such as flaps. With a low roller contact angle, these bearings can accommodate a narrow width and thin cross section. Flaps bearing features include:
     • Designed for use in oscillatory motion
     • High radial load capacity
     • Low unmounted internal clearance
     • Self-aligning
     • Corrosion resistant
     • Relubriciatable
The single-row design offers an integral outer ring shoulder capable of handling thrust, while the double-row design offers both straight and concave rollers to meet axial load requirements.

Current catalog offerings can accommodate shaft sizes from 1.0000 – 6.0000 in (25.400 – 152.400 mm), but additional sizes can be designed to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance and reliability.

 

Strut Bearings
Strut Bearings
PSI bearings are extensively used on struts by all major OEMs due to their excellent ball-to-race conformity, which results in high stiffness and durability. In addition, these bearings can be run dry or grease lubricated depending on the load motion spectrum.

 

Hinge Bearings
Hinge Bearings
Shafer double-row bearings have an angular contact angle designed for handling high radial and thrust loads, making them ideal for hinge applications. These hinge bearings have the following features:
     • Minimal to zero initial freeplay
     • Rolling friction values of .001 - .002
     • Internal self alignment
     • Corrosion resistant
     • Relubricatable
     • Minimal to zero wear rate over the life of the aircraft

Double-row annular bearings can be manufactured with a chamfer or radius edge and a swaged lip or captor design. They are available in a variety of sizes that can be designed to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance, and reliability.

 

Pylon Bearings
Pylon Bearings
Pylon bearings, designed and used in wing applications, offer the following ideal features:
     • Self-lubricated
     • Designed for use in oscillatory motion
     • Designed for use in systems requiring low friction

 

Slat Bearings
Slat Bearings
Shafer torque tube bearings are ideal for restricted envelope applications such as slats. With a low roller contact angle, these bearings can accommodate a narrow width and thin cross section. Slat bearings features include:
     • Designed for use in oscillatory motion
     • High radial load capacity
     • Low unmounted internal clearance
     • Self-aligning
     • Corrosion resistant
     • Relubriciatable

The single-row design offers an integral outer ring shoulder capable of handling axial thrust, while the double-row design offers both straight and concave rollers to meet load requirements.

Current catalog offerings can accommodate shaft sizes from 1.0000 – 6.0000 in (25.400 – 152.400 mm), but additional sizes can be designed to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance, and reliability.

  

 New Technology
New Technology

 Flight Control Actuators
Flight Control
Actuators

 Airframe Structures
Airframe Structures

 Aircraft Doors
Aircraft Doors

 Landing Gear
Landing Gear

 Helicopters
Helicopters

 Engine & Gearbox
Engine & Gearbox

 Tooling
Tooling

 Industrial & Race Cars
Industrial &
Race Cars

 Design Standards
Design Standards


We are here to help you produce the finest product possible.

Contact Information
If you require any assistance or if there
is any way in which we can be of service to you,
please contact us by email, phone or fax.
Click here
for contact info.

Data Inquiry Form
Rexnord welcomes your inquiry.
Please fill out a data inquiry form.
Click here for a printable Data Inquiry Form.

Catalogs & Technical Data
Click here for more detailed documentation
on Rexnord Aerospace products and services.