Skip navigation links
Home
Brands
Products
Industries
Services
CustomerCare
Info Library
Contact
Locator
Company Store
Careers

New Technology
New Bearings Technology
Rexnord® provides innovative bearing solutions based on expert engineering analysis, tested and proven under actual load/motion flight profiles. Our teams of highly-trained engineers, technicians and support personnel are continuously innovating products that are: 
     • Lighter weight 
     • Lower maintenance 
     • Longer life 
     • Used in higher temperature
     • Designed to meet the airline and MRO marketplace needs

Light Weight Bearings
Lightweight Bearings
Shafer® and PSI® bearings have developed lightweight bearings using state-of-the-art lightweight materials, including titanium and ceramics. Titanium rod-ends and housings offer:
     • Excellent strength-to-weight properties for applications that require high-strength and lightweight components
     • Excellent corrosion resistance

Shafer also offers a hybrid bearing made with ceramic rollers. The ceramic provides:
     • Reduced overall weight of the rollers
     • Excellent temperature stability
     • Superior corrosion resistance

Lightweight bearings and bearing assemblies can be designed in a variety of sizes and configurations to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance, and reliability. 

 

High Temperature Bearings
High-Temperature Bearings
Shafer offers single- and double-row annular bearings designed for applications with environmental temperatures up to 1200°F (650°C). Hight-temperature bearings offer the following features: 
     • Manufactured with specialty steels
     • Assembled of components with advanced surface coatings
     • Better load handling capabilities when compared to standard ball bearings of similar size
     • Can accommodate installation, and in-service misalignment without sacrificing load handling capability

Examples of applications include:
     • Modulating valves to control hot gas flow in different air management systems 
     • Aircraft temperature control systems
     • Anti-icing systems
     • Bleed air management valves

High-temperature bearings can be designed in a variety of sizes and configurations to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance, and reliability.

 

Extended Maintenance Bearings  
Extended Maintenance Interval Bearings
Shafer’s Extended Maintenance Interval (E.M.I.) bearings (patent pending) meet new demands for low-maintenance applications. Shafer E.M.I. bearings are capable of operating for 30 months between relubrication. Extended Maintenance Interval bearings include the following features: 

Robust Seal Design
     • Offers better contamination resistance
     • Offers effective protection in a wide range of environments 
Stainless Steel Material
     • Eliminates internal corrosion as a failure mechanism 
Standard Envelope Dimensions and Load Ratings
     • Same envelope dimensions and load ratings as existing double row series
     • Eliminates design and/or modification costs
Extended Maintenance Bearings and E.M.I. bearing assemblies can be designed in a variety of sizes and configurations to meet your application needs. Please contact our engineering department to discuss the specifics of your application to ensure optimum cost, performance, and reliability.

 

High Load Bearings
High-Load Bearings
PSI/Rexnord has formulated this new concept of coating cobalt alloy on materials with high uniform strength such as, but not limited to, precipitation stainless steel alloys (15-5PH, 17-4PH, PH13-8Mo) or super alloys (A-286). Benefits include: 
     • High-Load Capacity: Load capacity increases 20 to 60% based on size 
     • Increased Bearing Stiffness: Increases application accuracy and response 
     • Smaller Envelop: Less fuel burn, lower emissions, more passengers, more cargo

 New Technology
New Technology

 Flight Control Actuators
Flight Control
Actuators

 Airframe Structures
Airframe Structures

 Aircraft Doors
Aircraft Doors

 Landing Gear
Landing Gear

 Helicopters
Helicopters

 Engine & Gearbox
Engine & Gearbox

 Tooling
Tooling

 Industrial & Race Cars
Industrial &
Race Cars

 Design Standards
Design Standards


We are here to help you produce the finest product possible.

Contact Information
If you require any assistance or if there
is any way in which we can be of service to you,
please contact us by email, phone or fax.
Click here
for contact info.

Data Inquiry Form
Rexnord welcomes your inquiry.
Please fill out a data inquiry form.
Click here for a printable Data Inquiry Form.

Catalogs & Technical Data
Click here for more detailed documentation
on Rexnord Aerospace products and services.