Type UW - Ultramite®
Helical Worm Gearmotors and Gear Drives
FALK

FALK

Go to motor mounting position information Go to motor pole information Go to motor power information Go to motor adapter symbol information Go to drive mounting position information Go to input type information Go to ratio code information Go to variance symbol information Go to model information Go to reduction information Go to output shaft information Go to configuration information Go to product type information Go to drive size information Go to drive size information Go to product type information Go to configuration information Go to output shaft information Go to reduction information Go to model information Go to variance symbol information Go to motor mounting position information Go to motor pole information Go to motor power information Go to motor adapter symbol information Go to drive mounting position information Go to input type information Go to ratio code information

 

Drive Sizes

03, 04, 05, 06, 07, 08, 09, 10

 

Product Type

UW . Right Angle Helical Worm

 

 

Configuration

A . Basic Drive (03-06)(without feet)

B
. Base Mounted Feet (07-10 Integral Feet)

C
. Base Mounted Feet (03-06)

D
. End Mounted Feet

E
. Top Mounted Feet

F
. Standard Output Flange

G
. Reduced Diameter Output Flange (03 Only)

H
. C-Face Output Flange (07-10)

J
. W/ Torque Arm

K
. W/Banjo Torque Arm

X . Standard Output flange with Vertical Drywell (07-10)

 

Output Shaft

 

Q . Inch Hollow

B
. Inch Single Ended, L.H.

C
. Inch Single Ended, R.H.

D
. Inch Double Ended

E
. Straight Metric Hollow

F
. Metric Single Ended, L.H.

G
. Metric Single Ended, R.H.

H
. Metric Double Ended

J
. Taper Hollow

K
. Taper Inch Single Ended

L
. Taper Metric Single Ended

M
. TA Taper Metric Bushing (Bore Diameter)

N
. TA Taper Inch Bushing (Bore Diameter)

P
. CEMA Seal Housing and Drive Shaft (DS Diameters)

 

Reductions

2 . Double

3
. Triple

4
. Quadruple

5 . Quintuple

 

 

Model

A, B, C, etc.

 

Variance Symbol

Variance Symbol B is inserted when Standard Polyglygol Lube and Single Seals are specified

A
. Standard Mineral Lube and Double Seals

B
. Standard Synthetic Lube and Single Seals

C
. Biodegradable Lube and Single Seals

D
. Food Compatible Lube and Single Seals

E
. Synthetic Lube with Double Seals

F
. Biodegradable Compatible Lube with Double Seals

G
. Food Compatible Lube with Double Seals

S . Special

 

Ratio Code, Three Characters

8.0 through 250 = Double Reduction

100 through 900 = Triple Reduction

280 through 16K = Quadruple Reduction

18K through 60K = Quintuple Reduction

C = 00

K = 000

 

Input Type

A . Gear Drive with Flange Motor Adapter . NEMA Frame

G
. Gear Drive with Flange Motor Adapter . IEC Frame

N
. Gear Drive with inch input

C
. Gear Drive with metric input

R . Gear Drive with Flange Motor Adapter . Special Motors

 

Drive Mounting Position

Refer to diagrams below for UW

 

 

Motor Adapter Symbol

A through W

The ULTRAMITE gearmotor accommodates NEMA (Input Type
.A.) or IEC (Input Type .G.) motor frame sizes. (Please refer to the Ultramite gearmotor/drive Selection Guide to identify the appropriate motor adapter symbol that pertains to specific motor frame size, drive size, ratio, and reduction combinations.)

If a motor adapter symbol is not listed for a particular combination of motor frame size, drive size, ratio, and reduction, then that combination is not offered.

Input Type A . NEMA Motor Adapters

A = 56C

B = 143TC/145TC

C = 182TC/184TC

D = 213TC/215TC

E = 254TC/256TC

F = 284TC/285TC

G = 324TC/326TC

H = 364TC/365TC

J = 404TC/405TC

Input Type G . IEC Motor Adapters

A = 63/D

B = 71/D

C = 71C

D = 80/D

E = 80/C

F = 90/D

G = 90/C

H = 100/D

J = 100/C

K = 112/D

M = 112/C

N = 132/D

P = 132/C

R = 160/D

T = 180/D

U = 200/D

W = 225/D

 

 

Motor Power

Use Decimal Point

Horsepower
. NEMA Motor

Kilowatts . IEC Motor

 

 

Motor Poles

2 . Poles, 3600 rpm @ 60 Hz, or 3000 rpm @ 50 Hz

4
. Poles, 1800 rpm @ 60 Hz, or 1500 rpm @ 50 Hz

6
. Poles, 1200 rpm @ 60 Hz, or 1000 rpm @ 50 Hz

8 . Poles, 900 rpm @ 60 Hz, or 750 rpm @ 50 Hz

 

 

Motor Mounting Position

Conduit Box Position When Viewed from L.S. End of Base Mounted Foot Drive

A
. Conduit Box Horizontal on Right Side, 0

B
. Conduit Box Vertical on Bottom (mounting feet side) 90

C
. Conduit Box Horizontal on Left Side, 180

D
. Conduit Box Vertical on Top Side of unit 270

Standard NEMA motor mounting position is
.C..

Standard IEC motor mounting position is
.A..

 

 

Type UW Drive Mounting Position