Stearns Clutches

Request Information

Stearns manufactures a comprehensive line of standard and special AC and DC industrial clutches. With over 90 years of design and manufacturing experience, Stearns has built a solid reputation for quality. Over the years we have added many options and modifications to tailor the product to your specific needs, and currently have numerous factory-available, pre-engineered options to choose from.  

Catalog: Stearns Products
 

Features:

  • Complete line of packaged clutches, brakes and clutch-brakes to mount to motor sizes 48C through 250TC
  • Heavy Duty clutches, both electrically set and sprint set for high torque, low cycle applications
  • Electrically set clutches for shaft mounting application include clutch couplings and thru-shaft versions for parallel shaft applications
Style SCE (spring set) ClutchesHeavy Duty Spring Engaged Clutches

Product Sheet: Stearns Style SCE (spring set) Clutches

CCC Clutch CouplingSmall Industrial Clutches
CSA certified, shaft mounted, industrial clutches.

Product Sheet: Stearns CCC Clutch Coupling

Power On Modular Clutch BrakesAll Types
Totally enclosed, non-ventilated, power engaged, clutches ready to work out of box, requiring no modifications, and providing extended cycles, enhanced operating efficiency and longer operating life than "open" enclosure clutches.

Product Sheet: Stearns Power On Modular Clutch Brakes

Style E Class M ClutchHeavy Duty Electrically Engaged Clutches
High torque, low inertia, electrically engaged, spring released electromagnetic clutch for use in steel mill screw-downs, ball mills, rod mills, kilns, and similar equipment.
 

Product Sheet: Stearns Style E Class M Clutch

Style E Class S Rotating Field ClutchHeavy Duty Electrically Engaged Clutches
High torque, low inertia, electrically engaged, spring released electromagnetic clutch for use in steel mill screw-downs, ball mills, rod mills, kilns, and similar equipment.
 

Product Sheet: Stearns Style E Class S Rotating Field Clutch

Power On Modular ClutchesAll Types
Totally enclosed, non-ventilated, power engaged, clutches ready to work out of box, requiring no modifications, and providing extended cycles, enhanced operating efficiency and longer operating life than "open" enclosure clutches.

Product Sheet: Stearns Power On Modular Clutches

CRP Roto-Sheave ClutchSmall Industrial Clutches
CSA certified, shaft mounted, industrial clutches.

Product Sheet: Stearns CRP Roto-Sheave Clutch

CRS Roto-Sprocket ClutchSmall Industrial Clutches
CSA certified, shaft mounted, industrial clutches.

Product Sheet: Stearns CRS Roto-Sprocket Clutch

Style E Rotating Field ClutchHeavy Duty Electrically Engaged Clutches
High torque, low inertia, electrically engaged, spring released electromagnetic clutch for use in steel mill screw-downs, ball mills, rod mills, kilns, and similar equipment.
 

Product Sheet: Stearns Style E Rotating Field Clutch

CTS Thru Shaft ClutchSmall Industrial Clutches
CSA certified, shaft mounted, industrial clutches.

Product Sheet: Stearns CTS Thru Shaft Clutch

Contact Stearns Clutches Support

Stearns North America
1-414-272-1100

Rexnord's Stearns customer support team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, we are there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.