Clutches

Rexnord offers a broad range of clutches for customers, including Stearns Clutches, Marine Gear Drive Clutches, BSD Overload Clutches, and BSD Pressure Operated Clutches for a variety of applications. Stearns features clutches for industries including material handling, mining, energy and wind energy. BSD multi-disc torque limiter clutches are mechanical, infinitely-variable overload protections suitable for applications with high speeds and high slipping frequencies. BSD pressure operated clutches are friction clutches most efficiently used in industrial equipment where systems are to be engaged or disengaged. Tested and proven for more than 70 years, Rexnord also offers the Falk B7B Marine Air Clutch. A reliable engine-to-gear connection.