Welded Steel Chain

Request Information

Rex Welded Steel Chain are the material handling industry’s choice for the most demanding applications. Our customers know that Rex Chain provide superior strength and durability for extended wear life and trouble free service. Our years of experience provide unique expertise in material selection, heat treatment, and chain design for improved chain strength and long wear life. What this means to you is superior value and greater productivity. 

Features & Benefits:

  • Optional Selectively Induction Hardened (SIH) sidebars available.
  • Solid bushings on narrow-mill and one-piece formed barrel on wide-mill chains.
  • Advanced design features are furnished as standard on all chains.
  • Available with customized attachment configurations and hard-facing.
  • Rexnord heat treatment and process controls provide consistent wear life.
  • Selectively Induction Hardened (SIH) pins for unmatched toughness and wear.
  • 22 standard sizes in both narrow- and wide-mill chain available.
  • Durable hard-facing and attachments.
  • Optimum interference fits between pin and sidebar.
WDH2380Rexnord Reverse Barrel Wide Mill Drag Chains ANSI Standard Chains

View WDH2380 Welded Steel Chain

WDH110Rexnord Wide Series ANSI Standard Chains

View WDH110 Welded Steel Chain

WDH112Rexnord Mill Chains Engineered Chain

View WDH112 Welded Steel Chain

WH78Rexnord Narrow Series ANSI Standard Chains

View WH78 Welded Steel Chain

WH82Rexnord Narrow Series ANSI Standard Chains

View WH82 Welded Steel Chain

WDH120Rexnord Mill Chains ANSI Standard Chains

View WDH120 Welded Steel Chain

WDH2210Rexnord Wide Series ANSI Standard Chains

View WDH2210 Welded Steel Chain

WDH480Rexnord Wide Series ANSI Standard Chains

View WDH480 Welded Steel Chain

WHX106Rexnord Narrow Series ANSI Standard Chains

View WHX106 Welded Steel Chain

WHX111Rexnord Narrow Series ANSI Standard Chains

View WHX111 Welded Steel Chain

WHX124Rexnord Narrow Series ANSI Standard Chains

View WHX124 Welded Steel Chain

WHX132Rexnord Narrow Series ANSI Standard Chains

View WHX132 Welded Steel Chain

WHX150Rexnord Narrow Series ANSI Standard Chains

View WHX150 Welded Steel Chain

WHX155Rexnord Narrow Series ANSI Standard Chains

View WHX155 Welded Steel Chain

Contact Welded Steel Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.