Polymeric Chain

Request Information

Rexnord Fabricated Double Flex Polymeric Chain is designed to operate in either direction. This feature plus its ability to flex in two planes, and its excellent wear durability, makes it popular for a wide range of applications in the unit handling industry.
 

Features & Benefits:

  • Beveled block link provides additional protection for conveyors handling plastic cases
  • Shielded rivets prevents rivet wear and disassembly while in operation
  • Induction hardening on pin bearing and all sliding surfaces
  • Large sliding area results in lower sliding pressure, decreasing wear on chains and channels

Catalog

All Rexnord Polymeric Chain products and components can be viewed in our comprehensive catalog.

Catalog: Rexnord Polymeric Chain

Contact Polymeric Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.