Drop Forged Chain

Request Information

Rexnord offers forged chain as Standard Forged Chain, X Series Chain and S Series Chain. Standard Forged Chain combines the strength and relatively light weight to make it a good choice for use with trolley, scraper flight and assembly conveyors. All forged construction with thru-hardened links and pins assures long life. X Series chain flexes both horizontally and vertically, which makes it ideal for overhead conveyors with vertical curves. S Series chain features a thru-hardened forged block link, induction hardened steel outer sidebars and induction hardened staked rivets for greater wear resistance, higher system tensions, and positive rivet retention.


Catalog: Rexnord and Link-Belt Engineered Steel Chains
 

Features & Benefits:

  • Forged consutruction with thru-hardened links assures long chain life
  • Flexes horizontally and vertically
  • Induction hardened steel features for greater wear resistance
S458Link-Belt S Series Engineered Chains

View S458 Drop Forged Chain

468Rexnord Standard Forged Chains Engineered Chains

View 468 Drop Forged Chain

X348Rexnord X Series Engineered Chains

View X348 Drop Forged Chain

X458Rexnord X Series Engineered Chains

View X458 Drop Forged Chain

698Rexnord Standard Forged Chains Engineered Chains

View 698 Drop Forged Chain

S698Link-Belt S Series Engineered Chains

View S698 Drop Forged Chain

X678Rexnord X Series Engineered Chains

View X678 Drop Forged Chain

Contact Drop Forged Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.