Drive Chain

Request Information

Rugged, all-steel Rexnord and Link-Belt Drive Chains are built to perform at levels other drive chains can’t match. Rexnord began manufacturing drive chain in the late 1800’s and has been a leader in drive chain innovation since. Today’s chains are a product of over a century of improved product design, testing and application experience. No one else in the industry comes close to our level of expertise.


Catalog: Rexnord, Link-Belt Engineered Steel Chain
 

Features & Benefits:

  • Engineered interference fit construction designed to increase chain fatigue life and wear life.
  • State-of-the-art heat treatment of chain components assure longer chain life.
  • Pins, bushings and rollers manufactured to exact tolerances.
  • Sidebars and sidebar holes punched for superior fit and finish.
  • Selectively Induction Hardened (SIH) pins for unmatched toughness and wear.
  • Stocked in the largest network of warehouses in the industry.
  • Backed up with extensive engineering and sales support.
  • Ideal replacement for gearing, multiple strand roller chain and belt drives.
SS1088Link-Belt Rivet Chains Engineered Chains

View SS1088 Drive Chain

A2124Rexnord Sugar Chains Engineered Chains

View A2124 Drive Chain

A2124Rexnord Topplate Conveyor Chains Engineered Chains

View A2124 Drive Chain

RR432Rexnord Trencher Chains Engineered Chains

View RR432 Drive Chain

ER102Rexnord Steel Chains without Rollers Engineered Chains

View ER102 Drive Chain

1539Rexnord Steel Chains with Rollers Engineered Chains

View 1539 Drive Chain

X1353Rexnord Straight Drive Chain Engineered Chains

View X1353 Drive Chain

ER110(S)Rexnord HD Elevator Chains Engineered Chains

View ER110(S) Drive Chain

1030Rexnord Offset Drive Chain Engineered Chains

View 1030 Drive Chain

B9856Rexnord Asphalt Chains Engineered Chains

View B9856 Drive Chain

C9856Rexnord Asphalt Chains Engineered Chains

View C9856 Drive Chain

1240Rexnord Offset Drive Chain Engineered Chains

View 1240 Drive Chain

ER111Rexnord HD Elevator Chains Engineered Chains

View ER111 Drive Chain

X1365Rexnord Straight Drive Chain Engineered Chains

View X1365 Drive Chain

1617Rexnord Steel Chains with Rollers Engineered Chains

View 1617 Drive Chain

ER102B(S)Rexnord Steel Chains without Rollers Engineered Chains

View ER102B(S) Drive Chain

ER110(S)Rexnord Steel Chains without Rollers Engineered Chains

View ER110(S) Drive Chain

1831Rexnord Steel Chains with Rollers Engineered Chains

View 1831 Drive Chain

X345Rexnord Straight Drive Chain Engineered Chains

View X345 Drive Chain

ER833Rexnord HD Elevator Chains Engineered Chains

View ER833 Drive Chain

Contact Drive Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Rex Drive Chains 5011 Manual | English | Imperial | 1 MB