Cast Chain

Request Information

Rexnord Cast Chain provide an alternate to welded and fabricated steel chains in applications where severe corrosion or heat is a problem. They are constructed of cast offset links and coupled with steel pins or rivets. Cast chains may be slightly better suited to applications involving severely corrosive atmospheres or where chain temperatures reach above 500 °F. Cast Combination chains may provide superior service where heavy downward loading and sliding across an extremely gritty or abrasive surface has resulted in a chain wear problem. Where, in addition, problems have been encountered with chain breakage due to heavy impact loading.

 

Features & Benefits

  • Perfect fit for tough environments
  • Suited for severely corrosive environments
  • Designed to operate in extreme temperatures of more than 500° F
  • Factory inspected and proof-tested to ensure the highest performance
51-DLink-Belt Detach Chains Engineered Chains

View 51-D Cast Chain

138RTLink-Belt Rooftop Chains Engineered Chains

View 138RT Cast Chain

A730Link-Belt Sanitation Pintle Chains Engineered Chains

View A730 Cast Chain

SM120Link-Belt SM Combination Chains Engineered Chains

View SM120 Cast Chain

A102.5Combination Chains

View A102.5 Cast Chain

720SLink-Belt Pintle Chains Engineered Chains

View 720S Cast Chain

130RTLink-Belt Mill Chains Engineered Chains

View 130RT Cast Chain

H78Link-Belt Mill Chains Engineered Chains

View H78 Cast Chain

A102BCombination Chains

View A102B Cast Chain

788Link-Belt Pintle Chains Engineered Chains

View 788 Cast Chain

SMGL618Link-Belt SM Combination Chains Engineered Chains

View SMGL618 Cast Chain

9250Link-Belt Pintle Chains Engineered Chains

View 9250 Cast Chain

A111Combination Chains

View A111 Cast Chain

H82Link-Belt Mill Chains Engineered Chains

View H82 Cast Chain

C102.5Link-Belt Combination Chains Engineered Chains

View C102.5 Cast Chain

945/455Link-Belt Pintle Chains Engineered Chains

View 945/455 Cast Chain

955Link-Belt Pintle Chains Engineered Chains

View 955 Cast Chain

C102BLink-Belt Combination Chains Engineered Chains

View C102B Cast Chain

C110Link-Belt Combination Chains Engineered Chains

View C110 Cast Chain

962/462Link-Belt Pintle Chains Engineered Chains

View 962/462 Cast Chain

Contact Cast Chain Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions. With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.