EP2B Model Spherical Roller Bearings

placeholder

Bore range 1 7/16" - 3 1/2"; Triple lip seal standard, clearance seal optional; Open and closed end caps available separately; Tier 1 performance specs; Ideal solution for conveyors and fan and blower applications

CAD Drawing

    clear all selections >

    Configure this model on the left to view.

    Download CAD


    Products

    EP2B-308-T-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-308-T
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-308-C-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-308-C
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-307-T-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-307-T
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-307-C-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-307-C
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-215-T-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-215-T
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-215-C-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-215-C
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-211-T-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-211-T
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-211-C-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-211-C
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-208-T-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-208-T
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-208-C-E
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EP2B-208-C
    Spherical roller bearing with Type E 2-bolt pillow block and setscrew mounting collar.
    2 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    settings