EFB Model Spherical Roller Bearings

placeholder

Bore range 1 7/16" - 3 15/16"; Triple lip seal standard, clearance seal optional; Open and closed end caps available separately; Tier 1 performance specs; Ideal solution for conveyors and fan and blower applications

CAD Drawing

    clear all selections >

    Configure this model on the left to view.

    Download CAD


    Products

    EFB-315-T-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-315-T
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-315-C-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-315-C
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-308-T-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-308-T
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-308-C-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-308-C
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-307-T-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-307-T
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-307-C-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-307-C
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    3 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-215-T-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-215-T
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-215-C-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-215-C
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-211-T-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-211-T
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-211-C-E
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    EFB-211-C
    Spherical roller bearing with Type E 4-bolt square flange block and setscrew mounting collar.
    2 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
    settings