Landing Gears

Request Information

Slotted entry bearings for landing gear trunnion attachment points and various landing gear pivot point locations. 

Trunnion Bearings

Designed for high-impact loads and corrosive environments. Designed to be pivot points to offer fluid movement in a critical area of the LG assemblies.

Retractor Actuator Bearing

Used in landing gear retractor actuators. Designed to meet customer specifications. Used in high-load oscillatory applications, while providing misalignment tolerance, low friction and long life.

Drag Brace Bearing

Designed for high-impact loads and corrosive environments to withstand the high tension and compression loads encountered during the landing and takeoff of aircrafts.

Steering Actuator Bearings

Ideal for restricted envelope applications such as landing gear steering. With a low-roller contact angle, the bearings can accommodate a narrow width and thin cross section.

Main Landing Gear Trunnion

Lubricated and sealed bearing used in the drag brace to support the main landing gear.

Nose Landing Gear Retraction Actuator

Lubricated split ball integral design is used in the actuation and retraction of the nose landing gear.

Outboard Trunnion

Greased, split race bearing designed with anti-rotation locking features.

Trunnion Bearing

Greased, split ball bearing designed to connect the main landing gear to the aircraft structure.

Contact Aerospace Landing Gears Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.