Flight Control Systems

Request Information

Double and single row roller bearings with low friction and the lowest operational backlash for primary flight control systems and multi-function spoilers. Maintenance-free sliding bearings for secondary flight control systems. 

Primary Flight Control Bearing

Used in: elevators, rudders, ailerons, spoilers, airframe structure.

Secondary Flight Control Actuators

Used in: slats, flaps/spoilers, ailerons, elevators, rudders.

Flap Support Link

Greased link assembly used in the MTE mechanisms.

Rudder Actuator

Greased and sealed actuator bearing used for long life rudder applications.

Actuator Housing

Manufactured from bar or castings to precision tolerances.

Contact Aerospace Flight Control Systems Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.