Aircraft Gearboxes

Request Information

Spring loaded carbon face seals with a “lift off” feature mating rings for accessory gearbox pads and accessory power units fitted to the gearbox. High load carrying sliding bearings for the gearbox mounting points. 

Gearbox Mounts

Mounts are usually subjected to high vibration and dithering motion.

Gearbox Mount

Use of 2 different pivot points with a precise dimensional distance between pivoting points.

Gearbox Mount

Mounts are designed for high vibration and dithering motion.

Fwd Link Gearbox Mount

Mounts are designed for high vibration and dithering motion.

O-Ring Face Seals

Designed for applications in which heat and size requirements demand special engineering and manufacturing expertise to produce a high quality, positive face seal.

Mating Rings

Designed to produce a high quality, positive face seal in extreme temperatures and in chemical applications where elastomers are not practical.

Bellows Seals

Designed for use in extreme temperatures and in chemical applications where elastomers are not practical.

Shallow Hydropad Seals

Patented and production proven technology capable of eliminating oil leakage and extending seal MTBF.

Contacting Face Seals

Used in numerous aerospace and industrial applications.

No-Contacting Face Seals

Hydrodynamic design generates a lubricating film of high pressure air, enables seal faces to operate in a non-contacting mode.

Ground Shafts

Combining gears, splines and other features on complex shafts made to precision tolerances and in variety of materials.
 

Gear Box Housing Assembly

Manufactured from bar or castings to precision tolerances.
 

External/Internal Splines

Internal Gear Cutting and Missing Tooth

Contact Gearboxes Support

North America
1-866-REXNORD (1-866-739-6673)

Outside North America
+31 174 445 111

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.